??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 24K-LPI08-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 24K-LPI08-S4
VERF
Availability
Available
BC
Order code
BOD002N
TC
Artikelbezeichnung
BOD 24K-LPI08-S4
PX
Product view
57477_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.08900 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 24K, Dimension = 50 x 21 x 50 mm, Interface = IO-Link 1.1 Analog, voltage/Analog, current selectable 4…20 mA 0…10 V 2x PNP/NPN NO/NC, Principle of operation = Photoelectric sensor, Principle of optical operation = Triangulation, Beam characteristic = Divergent, Light type = Laser red light, Light spot size = 1.2 x 1.2 mm at 650 mm, Range = 50...650 mm, Accuracy = ±1 %, Repeat accuracy = ± 50 µm, Resolution = ≤ 100 µm, Connection = Connector, M12x1-Male, 4-pin, Housing material = Plastic, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.